??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1068.300 Adapter Slot Clamping Elements
HELP_VARIABLE
Company
Halder
Description
EH 1068. - Adaptor Slot Clamping Element, System V40/V70
Bill of material
1068.300 Adapter Slot Clamping Elements
BESTNR
Ref. No.
1068.300
L1
24.0 mm
L2
12.0 mm
L3
- mm
G
Weight
80 g
SYSTEM
System
V40/V70
Embedded user actions